The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76149), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 15.6” Touchscreen Assembly (MISC1064)
1x ATMXT3072M1-I2C-PCB (EV01S50A)
1x HSBB v2 PCB (EV51X39A)
1x ITO touchscreen Adaptor PCB (02-01058)
1x SPI Cable (CAB1038)
2x 60W FFC Cable (CAB1024)
8x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)
All supported Windows versions.