The MCP8022 BLDC Motor Driver Board is a 3-phase Brushless DC (BLDC) power module containing three integrated half-bridge drivers, capable of driving three external NMOS/NMOS transistor pairs. The three half-bridge drivers are capable of delivering a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The driver includes shoot through, overcurrent and short-circuit protection. A Sleep mode has been added to achieve a typical ‘key off’ quiescent current of 5 µA.
Ready for BLDC FOC operation
3 high side and 3 low side N-channel MOSFETs
PICKit4 interface
VCP Virtual COM Port for inline debugging
Hardware prepared for attaching LIN or CAN transceiver interface
Motor Voltage Operation +6V to +24V
Up to 20A RMS BLDC motor current
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP8022 BLDC Motor Driver Development User Guide | User Guide | Download | ||
| 11036-R4_BOM | Board Design Files | Download | ||
| 11036-R4_Schematic | Board Design Files | Download | ||
| DT100123 Gerbers | Board Design Files | Download | ||
| China-RoHS-Declaration DT100123 | Certifications | Download | ||
| EU-DoC DT100123 | Certifications | Download | ||
| EU-REACH-Statement DT100123 | Certifications | Download | ||
| UK-DoC DT100123 | Certifications | Download | ||
| mc_foc_sl_fip_dspic33ck_dt100123.x-MCC_Legacy | Software Libraries and Firmware | Download | ||
| MCP8022 BLDC motor driver SBC (DT100123) Altium files | Board Design Files | Download |
Live Chat