PIC-BLE DEVELOPMENT BOARD | Microchip Technology

Part Number: DT100112

PIC-BLE DEVELOPMENT BOARD


  • PIC16LF18456 XLP microcontroller (feat. 12-bit ADCC)
  • RN4870 Bluetooth Low Energy (BLE) Module
  • ATECC608A CryptoAuthentication™ Device
  • MCP9844 Temperature Sensor
  • BMA253 Acceleration Sensor
  • SST25PF040CT 4Mb Serial Flash
  • mikroBUS™ Header, connect 1700+ add-on boards
  • Two user LEDs
  • A Push Button
  • The On-board USB interface includes: 
    • Board Identification in Microchip MPLAB X
    • Full IDE Programming and Debugging support
    • Virtual COM port (CDC)
    • Drag and Drop programming (MSD)
    • One Logic Analyzer channel (DGI Debug GPIO)
  • USB and Battery Powered (CR2032)

Overview


The PIC-BLE development board makes wireless applications development quick and easy.
It combines an eXtreme Low Power (XLP) PIC16LF18456 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.

The board USB interface provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full programmer and debugger capabilities supported by an award-winning Integrated Development Environment (IDE) - Microchip MPLAB® X IDE.

Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app (iOS and Android versions available) to activate the exclusive graphical user interface and interact with all the boards sensors and features.

View PIC-BLE Application Source Code

Package Contents

PIC-BLE Development Board

Documentation