We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330028-2

DSPIC33CH CURIOSITY DEVELOPMENT BOARD


dsPIC33CH512MP508 dual core 16-bit DSC target device
Integrated PICkit™-On-Board (PKOB) programmer/debugger
2x mikroBUS™ interfaces for hardware expansion, compatible with a wide range of existing Click boards™ from MIKROE (www.mikroe.com)
1x Red/Green/Blue (RGB) LED
2x General purpose red indicator LEDs
3x General purpose pushbuttons
1x MCLR reset pushbutton
10k Potentiometer
Galvanically isolated USB-UART interface capable of up to 460,800 baud
Female, 100mil pitch, I/O pin access headers for probing and connecting to all target microcontroller GPIO pins
Configurable Switch Mode Power Supply (SMPS) test circuit that can be operated in buck, boost, or buck-boost modes, using either voltage mode or peak current mode control
SMPS output voltage screw terminal
Configurable SMPS load step transient generator
General purpose through hole and SMT prototyping area

Overview


The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers.

Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.

Visit our Curiosity Design Center for more information on the Curiosity platform.

Documentation


Title
Document Id
dsPIC33CH Curiosity Dev Board Users Guide DM330028-2 Download 814af587-40a7-4c09-a8d1-a4e3f5b4f70d

Software


Title
Date
dsPIC33CH512 Curiosity Board Demo Download 02 Dec 2018