This product is no longer available for sale.
This is a small demo board with a PIC18F45K20 device on board and a small, surface-mount prototype area. Use it with a PICkit 3 In-Circuit Debugger to program your code via a 6-pin ICSP header on the board. This product also includes two bare PCB boards for those interested in customizing their development. This 44-Pin Demo Board also comes bundled with the PICkit 3 Debug Express if you order the DV164131.
Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs
This is a small demo board with a PIC18F45K20 device on board and a small, surface-mount prototype area. Use it with a PICkit 3 In-Circuit Debugger to program your code via a 6-pin ICSP header on the board. This product also includes two bare PCB boards for those interested in customizing their development. This 44-Pin Demo Board also comes bundled with the PICkit 3 Debug Express if you order the DV164131.
Live Chat