PICDEM LCD 2 DEMONSTRATION BOARD | Microchip Technology

Part Number: DM163030

PICDEM LCD 2 DEMONSTRATION BOARD


Included applications:
● Voltmeter
A/D module measures the voltage of the on board potentiometer and displays a voltage between 0.00V and 3.30V on the LCD.

● Thermometer
The A/D module measures the voltage of the thermistor and converts to temperature both in Celsius and Fahrenheit to continuously display the temperature.

● Clock
Timer/Clock function shows hours:minutes:seconds with a moving second hand using on board 32 kHz watch crystal.

● Charge Pump and Software Contrast
When using the PIC18F87J90 family of devices the LCD module can be configured as a charge pump and software contrast control is activated.

Overview


The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass features 7-segment displays, wipers, thermometers, star bursts, and other common icons.

Package Contents

N/A

Documentation


Software