ChipPro is a quick and easy device programming solution for Microchip’s FPGA devices. The ChipPro programmer baseboard hosts a connector to plug in the FlashPro 6 , our newest programmer which supports Linux and Windows platforms, in conjunction with LiberoSoC, FlashPro Express, and SmartDebug software. It supports all FPGA devices in PolarFire, SmartFusion2, IGLOO2 and RTG4, series. System on modules (SoM) corresponding to each package size and type in our portfolio of FPGAs can also be connected to the baseboard to program the said FPGA package.
The ChipPro SoMs will have to be purchased separately from the baseboard. Please find the list below for the current supported SOMs.
SL No. | System on Module (SoM) adapter card |
1 | CPSOM-MPF100T-FCSG325 |
2 | CPSOM-MPF200T-FCSG536 |
3 | CPSOM-MPF300T-FCG484 |
4 | CPSOM-MPF300T-FCG784 |
QTY Item
1 ChipPro standalone baseboard
1 FlashPro6 programmer
1 12V AC Adapter/power cord
1 ChipPro Quick start card
Device Support
Refer to the document below for the list of devices supported by each family of programmers.
An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.