The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76125), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 13.3” Touchscreen Assembly (76125)
1x ATMXT2113TDAT PCB (80870)
1x ATUSB-I2C-AUTO-PCB (80195)
8x Self Adhesive Feet
1x USB Cable
All supported Windows versions.