The ATBTLC1000ZR Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-ZR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-ZR110CA module is based on Microchip's industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T.
Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-ZR110CA BLE module and explains how to integrate the device in a custom design with the Cortex M0+ SAML21 MCU.