Part Number: ATBTLC1000ZR-XPRO

ATBTLC1000ZR-XPRO - BTLC1000ZR-XPRO


  • The ATBTLC1000-ZR110CA BLE module with 2.4 GHz BLE4.1 compliant ATBTLC1000 SoC (System on Chip)
  • 3.3V power source from the Xplained Pro through XPro Extension header
  • RESET switch (Option provided for user to mount)
  • Power LED
  • Current measurement header
  • On Board Temperature Sensor
  • SWD header (Option provided for user to mount)
  • External SPI serial Flash (Option provided for user to mount)
  • Extension Port Header — UART, Debug UART, GPIO
  • 32KHz crystal
  • Supported with application examples in Atmel Software Framework

Overview


Microchip's ATBTLC1000ZR-XPRO Xplained Pro extension evaluation kit is used to evaluate the ATBTLC1000-ZR110CA BLE module. The ATBTLC1000-ZR110CA module is based on Microchip's industry-leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T. The XPro extension can be plugged into any of the supported host MCU Xplained Pro evaluation boards to quickly add Bluetooth Smart connectivity to the existing host MCU platform. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-ZR110CA BLE module and explains how to integrate the device in a custom design.

Package Contents
  • ATBTLC1000ZR Xplained Pro Extension Board

Documentation


Title
Document Id
ATBTLC1000ZR Xplained Pro User's Guide Download 0dfe8f89-fe89-418d-9a90-07f52c97b719

Software


Title
Date
ATBTLC1000ZR Xplained Pro Design Package Download 02 Aug 2017
ATBTLC1000-ZR Smart Connect Mobile App Source Code Download 03 Aug 2017