We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD00598

MCP1661 FLYBACK CONVERTER REFERENCE DESIGN

Overview

The MCP1661 Flyback Converter Reference Design provides an example of a galvanically isolated power supply.The board is used to evaluate and demonstrate Microchip Technology's MCP1661 in the following topology:
- 5V output Isolated Flyback Converter application supplied from 5V typical input voltage.
It is used to evaluate the 5-Lead SOT-23 package.
By changing the LDO, a lower/higher output voltage than 5V will be obtained, but with different capabilities regarding maximum output current and efficiency.

To download Reference Design Files, please request them here.

The MCP1661 Flyback Converter Reference Design has the following features:

  • Input voltage: 4.25V-5.25V, typical 

- USB standard input voltage range

  • Output Capability:
- Over 200mA (at Vout=5V)
- Galvanic isolation
- Short-circuit protection
  • Efficiency up to 75%
  • PWM Operation at 500kHz
  • 1 x MCP1661 Flyback Converter Reference Design (ARD00598)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1661 Data Sheet Data Sheets Download
MCP1661 Isolated Flyback Converter Reference Design User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy