We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: APGRD003

TIRE PRESSURE MONITORING SYSTEM REFERENCE DESIGN


The TPMS system contains the following components:

Board   Features   Benefits  
Base Station  
  • PIC 18F4680 is the Core MCU of the TPMS
  • Provides Scheduling Table for up to 5 Tires
  • Displays Pressure and Temperature Information
  • Supported Communication Protocol: CAN, LIN and RF (UHF) 
  • Centralized Unit that can easily be expanded to incorporate additional functionalities such as Passive Keyless Entry or Immobilization. 
Low Frequency Initiator  
  • PIC18F2680 enables the interface between Base Station and Tire Pressure Sensor Module
  • Supported Communication Protocol: CAN, LIN and RF (125KHz)
  
  • Flexible design allows designers to choose between either a CAN or LIN network for communication to Base Station. 

 

Tire Sensor  
  • Uses MCP2030 AFE for detecting the 125Khz signal
  • Analog Sensor for Pressure and Temperature measurements
  • PIC16F684 handles all measurements, calculations and communications
  • Supported Communication Protocol: RF (UHF and 125KHz) 

 

 
  • Low power consumption
  • Reliable means for detection of the Low Frequency Signal
  • Increased Design Flexibility




The TPMS Reference Design can be expanded up to five tire sensor nodes with Microchip’s TPMS Accessory Kit (APGAC031).

Overview


Tire Pressure Monitoring System (TPMS) measures the tire pressure and wirelessly transmits the data to a controller which displays it on a LCD screen.

Package Contents

Tire Pressure Monitoring System (TPMS) measures the tire pressure and wirelessly transmits the data to a controller which displays it on a LCD screen.

Documentation


Title
Document Id
Networking Firmware Download d4999208-b2a4-4f31-94cd-2d98532c0e22
Tire Pressure Monitoring System User's Guide Download 262c2536-ed4d-4025-831c-c5a071a54880
TPMS Hardware and Software Files Download 0b24cc26-5a1a-462a-971a-5d003f56f99f

Application Notes


Title
Date
Document Category
Tire Pressure Monitoring (TPM) System 09 Jan 2009 Link Application Notes

Additional Resources


Additional Information

Additional Resources:

App Note AN238: Tire Pressure Monitoring (TPM) System