MCP1663 9V/12V/24V OUTPUT BOOST REGULATOR EVALUATION BOARD | Microchip Technology

Part Number: ADM00664

MCP1663 9V/12V/24V OUTPUT BOOST REGULATOR EVALUATION BOARD


  • MCP1663 device can be evaluated in two separate applications:
    • Typical 9V/12V Output supplied from low input voltage source
      • Input Voltage range (VIN): 2.4V to 5.5V, with VIN < VOUT
      • Output Current: typical 250 mA @ 12V Output, 3.3V Input
      • Enable state selectable using EN switch
    • 24V Output supplied from high input voltage source
      • Input Voltage range (VIN): 9V to 16V
  • Undervoltage Lockout (UVLO)
    • UVLO Start: 2.3V
    • UVLO Stop: 1.85V
  • PWM Operation
  • PWM Switching Frequency: 500 kHz
  • Peak Input Current Limit of 1.8A (typical)
  • Internal Compensation
  • Soft Start
  • Protection in case of feedback pin shorted to GND
  • Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)

Overview


The MCP1663 Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1663 step-up switching regulator. This board comes with two distinct applications. The 1st circuit can be used to evaluate the MCP1663 in the typical boost configuration 9V/12V selectable output. The board also provides an example of how a higher input voltage application can be implemented.

Package Contents
  • 1x MCP1663 9V/12/24V Output Boost Regulator Evaluation Board (ADM00664)

Documentation