Part Number: ADM00309

MSOP-10 AND MSOP-8 EVALUATION BOARD


The MSOP-10 and MSOP-8 Evaluation Board has the following features:
• Connection terminals may be either through-hole or surface-mount
• Three types of footprints supported:
1. MSOP-10
2. MSOP-8
3. DIP-10
• Footprints for optional passive components (SMT [0805] footprint) for:
- Power supply filtering
- Device bypass capacitor
- Filtering
- Pull-up resistor
- Pull-down resistor
- Loading resistor
- In-line resistor
- Crystal oscillator capacitors
• Silk-screen area to write specifics of implemented circuit (on back of PCB), such
as MCP48FEB22-E/UN.
• PICkit Serial Analyzer and/or PICkit Programming (ICSP) Header
• Crystal / ceramic resonator circuit footprints, SMT and THT
• Second 1x6 in-line connector header

Overview


The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank PCBs
Package Contents
This MSOP-10 and MSOP-8 Evaluation Board Kit includes:
• 10 blank PCBs (MSOP-10 and MSOP-8 Evaluation Board)
• Important Information sheet

Documentation


Title
Document Id
ADM00309 10-Pin MSOP and 8-Pin MSOP Evaluation Board User's Guide Download 887f81e5-0ebd-4060-a30d-bdf3f4fef731
MSOP-10 and MSOP-8 Evaluation Board (ADM00309) Schematic Download 99f152ca-b6f9-4c21-98ba-b653beb1218d
MSOP-10 and MSOP-8 Evaluation Board (ADM00309) Gerbers Download 4f22a135-8378-45ff-8d79-83dc46d6759f