Part Number: AC244063

PIC16(L)F1829 EMULATION EXTENSION PAK


The PIC16(L)F1829-ME2 Emulation Extension Pak* delivers advanced in-circuit debugging features:
Hardware Instruction Trace**

  • 32 Runtime Data Watch Points**
  • 32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
  • Runtime register reads/writes and breakpoints
  • 4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
  • Stack Snapshot
  • Trigger In/Out
  • Event breakpoints
  • Breakpoints and other events can trigger without halting execution
  • Stopwatch Cycle Counter
  • Previous PC Query
  • Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
Trace adapter/cable** and short gold SIP pins included.
*Emulates PIC12(L)F1822/40, PIC16(L)F1823/24/25/26/27/28/29/47 devices.
**Requires MPLAB REAL ICE tool.
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC16(L)F1829 Emulation Extension Pak (Part # AC244063) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.