TB062

Title
Title
High Power IR LED Driver Using the PIC16C781/782
Name
Name
TB062
Date
Date
06/24/2015
Application Categories
Application Categories
Medical / Homecare Pulse Oximeter
Description
Description
Early infrared (IR) remote control systems employed a simple on-off modulation of an IR LED to transmit the control data between the remote control and the appliance. Unfortunately, while this method was simple to implement, it suffered from both interference and range problems. A warm object, or a reflection of the sun in a window could, and often did, mask the IR energy received from the transmitter, reducing it?s effective range. In addition, mechanical modulation of an IR source (for example, air moving a window shade) often resulted in the reception of garbled or erroneous commands by the receiver.

Files

Title Title Download Date Size
TB062 Source Code - High Power IR LED Driver Using the PIC16C781/782 4.8 KB 06/24/2015 TB062 Source Code - High Power IR LED Driver Using the PIC16C781/782 Download 06/24/2015 4.8 KB