We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN236

Title
Title
X-10 Home Automation Using the PIC16F877A
Name
Name
AN236
Date
Date
06/24/2015
Application Categories
Application Categories
Home Appliance / Connectivity
Home Appliance / User Interface
Product Categories
Product Categories
8-bit MCU
Description
Description
X-10 is a communication protocol designed for sending signals over 120 VAC wiring. X-10 uses 120 kHz bursts timed with the power line zero-crossings to represent digital information. Plug-in modules available from various vendors enable users to create home automation systems by using the AC wiring already installed within a home. Readers who would like an overview of the X-10 signal format may refer to Appendix A. PICmicro® microcontrollers can easily be used in conjunction with X-10 technology to create home automation applications. The specific PICmicro microcontroller (MCU) used should be selected based on RAM, ROM, operating frequency, peripheral, and cost requirements of the particular application. The PIC16F877A was selected for this application because of its versatility as a general purpose microcontroller, its FLASH program memory (for ease of development), data EEPROM, and ample I/O.This application note discusses the implementation of X-10 on a PICmicro MCU to create a home controller that can both send and receive X-10 signals. The reader may implement the home controller as is, or adapt the circuits and firmware to other applications. A library of X-10 functions is provided to facilitate development of other X-10 applications using PICmicro MCUs (see Appendix E).Operating instructions for the home controller are included in Appendix B.

Files


Title
Title
Date
Size
AN236 Source Code - X-10 Home Automation Using the PIC16F877A 32.8 KB 09/24/2021 AN236 Source Code - X-10 Home Automation Using the PIC16F877A 09/24/2021 32.8 KB Download

Live Chat

Need Help?

Privacy Policy