| Title |
Title
Using the Microchip Motor Model Library for Simulink
|
|---|---|
| Name |
Name
AN1770
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Functional Enablement /
Motor Control
Motor Control /
Permanent Magnet Synchronous Motors
Software /
Microchip Libraries for Applications
|
| Description |
Description
Microchip's Motor Model Library is a set of components ("blocks") that can be used with the Simulink® simulation tool from MathWorks®. These blocks are intended to allow engineers to model a system with Permanent Magnet Synchronous Motors (PMSMs) under closed-loop control of an embedded microcontroller, such as Microchip?s dsPIC® Digital Signal Controllers (DSCs). Model-based engineering can be used to assist in the development, testing and understanding of motor control systems. Simulation can be used to confirm the behavior of real systems, and can also be used to explore system behavior under conditions that are impossible or cumbersome to test with a real system
|
| Description | Product |
Description |
|---|---|---|
|
PIC32MK1024MCF064
High Performance 32-Bit MCU with FPU & DSP
|
PIC32MK1024MCF064 | High Performance 32-Bit MCU with FPU & DSP |
|
PIC32MK1024MCF100
High Performance 32-Bit MCU with FPU & DSP
|
PIC32MK1024MCF100 | High Performance 32-Bit MCU with FPU & DSP |
|
PIC32MK0512MCF064
High Performance 32-Bit MCU with FPU & DSP
|
PIC32MK0512MCF064 | High Performance 32-Bit MCU with FPU & DSP |
|
PIC32MK0512MCF100
High Performance 32-Bit MCU with FPU & DSP
|
PIC32MK0512MCF100 | High Performance 32-Bit MCU with FPU & DSP |
Live Chat