Title |
Title
Stepper Motor Control with dsPIC® DSCs
|
---|---|
Name |
Name
AN1307
|
Date |
Date
06/17/2019
|
Application Categories |
Application Categories
Automotive /
Body System
Home Appliance /
Motor Control
Motor Control /
Stepper Motors
|
Product Categories |
Product Categories
dsPIC DSCs
|
Description |
Description
This application note demonstrates the advantages of using dsPIC33 motor control family DSC to drive stepper Motors. Particular methods of using higher voltages to achieve high torque, accurate micro-stepping, and an increase in maximum motor speed are presented. A comparison is made between the classical open loop approach and the closed loop current control mode. Eight PWM channels are used to control a stepper motor in all possible ways, whether it is bipolar or unipolar, using full step or microstepping, open or closed loop, without the need for external jumpers or complicated logic circuitry. Note: Please refer to AN907: Stepping Motor Fundamentals for information on the types of stepper motors, microstepping and current limiting techniques.
|