We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Join Us at PCIM Europe in Nuremberg, Germany


Location: Nuremburg, Germany, Hall 7, Booth 640

Date: May 6–8, 2025

We are excited to announce that we will be showcasing our latest innovations in power solutions at PCIM Europe 2025 at the Nuremberg Exhibition Center. With two on-site meeting rooms available and a casual meeting area, you’ll have the opportunity to connect with our experts, explore demos and discover real-world applications of power electronics for your next design.

Visit us at Hall 7, Booth No. 640, where we’ll be showcasing cutting-edge technologies and high-performance components for various applications across multiple industries. Schedule a meeting with our team to learn more about how our solutions can enhance your designs. We look forward to seeing you at PCIM Europe 2025. 

Watch Our Presentations


Serge Bontemps - Chair Person

  • IGBT Devices
  • Date: May 6, 2025, 12:45 p.m. to 2:15 p.m. CEST
  • Location: Hall 10.1
  • Smart Battery and DC Grids
  • Date: May 8, 2025, 2:00 p.m. to 3:20 p.m. CEST
  • Location: Stage: München 1

Tomas Krecek

  • Heat Pump Today and Tomorrow
  • Date: May 8, 2025, 11:15 a.m. to 12:45 p.m. CEST
  • Location: Foyer

Check Out Our Demos


Demo Description
3.3 kV XIFM Intelligent Isolated mSiC™ Gate Driver Demo This demo features our intelligent isolated plug-and-play mSiC gate driver for driving 3.3 kV SiC modules in high-voltage packages like the HV100. Learn about Augmented Switching™ technology for gate drive control, power supply, fiber optic interface and 10.2 kV high-voltage isolation.
3.3 kV XIFM Intelligent Isolated mSiC Gate Driver Display This static demo features our intelligent isolated plug-and-play mSiC gate driver for driving 3.3 kV SiC modules in high-voltage packages like the HV100. Learn about Augmented Switching technology for gate drive control, power supply, fiber optic interface, and 10.2 kV high-voltage isolation.
600–1700V High-Reliability Power Module This demo highlights baseless modules, an ultra-low inductance SP6LI power module, SP6HPD and SP7HPD+ driver for E-Mobility, with a focus on aviation actuation. Modules include IGBT, SiC and hybrid SiC switches, offering customization for specific requirements.
Auxiliary Power Supply for Traction Inverters This demo features a high-voltage auxiliary power supply for traction inverters that can also be used in other E-Mobility, industrial and renewable applications. The power supply efficiently converts a high-voltage DC bus to low-voltage sources for control circuits, cooling fans and sensing circuits. It is optimized for reliability, features a simple topology and low component count and operates across a wide input voltage range.
E-Scooter Traction Motor Control Demo The E-Scooter Motor Control demo showcases a solution to meet the dynamic needs of modern E-Scooters, including safety, reliability, and performance. Our components adhere to stringent safety and operational standards, so this motor control reference design facilitates accelerated development and the flexibility to integrate innovations.
Electromechanical Power Relays Designed for harsh environments across transportation, space, military, aviation and downhole drilling, our portfolio of power relays includes space-grade relays, QOL relays and custom relays. Learn more about our power relay offering and get a view of the assembly process.
Hardware-Based High-Voltage Auxiliary E-Fuse Board This demo showcases an advanced Electronic Fuse (E-Fuse) solution for Electric Vehicles (EVs) and Hybrid Electric Vehicles (HEVs) that utilizes our 700V and 1200V mSiC technology. This solution features a Time-Current Characteristic (TCC) curve for seamless integration into automotive and industrial applications like DC Solid-State Circuit Breakers (SSCBs).
Half-Bridge Board With Power Motherboard The Half-Bridge Board (HBB) uses our mSiC MOSFETs and is a versatile platform for designing SiC discretes into power electronics. It can be used with a Double Pulse Test (DPT) board to determine switching losses in SiC, Si and IGBT devices.
IGBT 7 Power Modules and DP3 Package Explore our versatile IGBT power modules up to 900A and 1700V with multiple topologies, configurations and industry-standard or custom packages. The IGBT 7 portfolio provides 50% higher current capability, 15% lower losses and enhanced dv/dt controllability to withstand junction temperatures up to 175°C.
Integrated Power Solutions This demo showcases an integrated power solution for motor control applications in E-Mobility, focusing on aviation actuation. Users can physically adjust the motor drive speed in real time. The demo includes IGBT, hybrid Silicon Carbide (SiC) and full SiC solutions, with both standard and custom options available.
Medical Imaging Synthesizer This demo shows how our PolarFire® FPGA, powered by the MPP16701 Power Management Integrated Circuit (PMIC), drives our High-Voltage (HV) transmitters and HV MUX solutions seamlessly by synthesizing the waveforms required for medical imaging.
MPLAB® SiC Power Simulator Our MPLAB SiC Power Simulator provides accurate calculations of power losses and estimates junction temperatures for our mSiC products. Designed for AC-DC, DC-DCd and DC-AC converter topologies, this tool uses lab-tested data to evaluate device performance quickly and to streamline power converter designs.
mSiC Product Packaging This demo will show you our comprehensive portfolio of discrete and module packages for mSiC products and showcase the range of available configurations.
OCP-Compliant Data Rack Solutions Our dsPIC33CK Digital Signal Controller (DSC), a long-standing preferred device in data rack power supplies, is tailored to meet the feature requirements of data center applications. This demo is showcased as a part of data rack, which includes three major factors: 5.5 kW 4-Level Common Redundant Power Supply (CRPS) for the 33 kW power shelf, 51V/115A Battery Backup Unit (BBU) Development Kit, 4:1 and 8:1 fixed conversion ratio power modules for CPU supplies.
Power Switching Discretes and High-Frequency VDMOS Parts This demo shows how you can use 200–1200V, 3–175A power switching discrete devices such as diodes, IGBTs and MOSFETs for applications including DC-DC/AC-DC converters, PFCs, solar, SMPS, battery charging, heating, welding and motor control. This demo will also show how our 80–1200V high-frequency VDMOS family can be used for very high switching in the range of 2–175 MHz for semi-cap equipment, pulse generators, heating, lighting and RF generators.
Power Surface Mount Top-Side Cooled (PSMT) mSiC MOSFET Demo Board This demo exhibits the stages of PSMT package assembly and the attachment of heat sinks to provide an understanding of thermal management solutions.
Single-Channel Discrete Gate Driver Board Learn about our new isolated single-channel discrete gate driver board.
Single-Channel Module Gate Driver Board Learn about our new isolated single-channel module gate driver board.

FAQs


Question Answer
Where can I find the PCIM Europe 2025 agenda?  You can find the event agenda on the PCIM Europe website.
When does registration open? Registration is open now. 
Where can I buy Microchip products? Visit our purchasing portal to buy our products. 
What if I have a question?  If you have any questions or need assistance, please contact the event team at events@microchip.com.