SOFTLOG ICP2(G3)-DP ICSP PRODUCTION PROGRAMMER | Microchip Technology

Part Number: TPG100002-G3

SOFTLOG ICP2(G3)-DP ICSP PRODUCTION PROGRAMMER


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • On-board 32MB flash memory for non-volatile storage of HEX, configuration and serialization files
  • Standalone operation
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw”)
  • Windows® DLL/Command line functions for automatic programming
  • Tests Vdd and Vpp for overload with indication by software
  • Remote programming via 3 lines: Go/Pass/Fail
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source (ICP2(G3) or target)
  • Vdd current limit: 250mA (40mA if powered from USB only)
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 175 x 85 x 35mm

Overview


The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

 

Package Contents
  • Programmer unit
  • Power adapter
  • USB cable
  • Sub-D 15-pin mating connector
  • USB install instructions