We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Digital-to-Analog Converters (DACs) in Precision Control Applications


Digital-to-Analog Converters (DACs or D/A converters) are integrated circuits that are used to convert a digital signal into an analog signal. Our portfolio of DACs offers many features such as volatile and nonvolatile memory, multiple interface types, low power consumption, small size and up to eight channel outputs. Designed for analog performance and capable of operating independent of a microcontroller (MCU), our DACs also offer multiple voltage reference options, operating voltages, output buffering and output gain options. Our broad portfolio of DACs fits precision control applications in consumer electronics, sensor applications, industrial computerization, data acquisition, automotive systems, battery management and other designs.

Digital-to-Analog Converters


Featured Digital-to-Analog Converters


MCP47CMB22

  • 12-bit Resolution
  • Dual Channel with Nonvolatile Memory (NVM)
  • I2C Interface

MCP48FEB21

  • 12-bit Resolution
  • Single Channel with NVM
  • SPI Interface

 

 

MCP4728

  • 12-bit Resolution
  • Quad Channel with NVM
  • I2C Interface

 

 

Companion Products


Voltage References

Looking for a precision voltage reference for your data conversion system to help improve accuracy? Check out our voltage reference products.

Analog-to-Digital Converters (ADCs)

Looking for a complete analog-to-digital converter solution for your application? Check out our wide selection of A/D converters.

Automotive Digital-to-Analog Converter ICs


The high-accuracy, low-power and low-noise performance of our AEC-Q100-qualified analog-to-digital converters make them excellent choices for automotive designs.

MCP4728 Evaluation Board Demo

The MCP4728 Evaluation Board (MCP4728EV) is a tool for quick and easy evaluation of the MCP4728 Quad Channel 12-bit Non-Volatile Digital-to-Analog Converter from Microchip Technology. The evaluation board contains the MCP4728 device and connection pins for the Microchip's popular PICkit™ Serial Analyzer. This video demonstrates the use of this evaluation board by connecting it to a PICkit™ Serial Analyzer and entering the appropriate DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program. The PICkit™ Serial Analyzer sends the user's data to the DAC device so that new DAC's analog outputs will be available immediately at the output pins.