|
|
Warnings | Count |
---|---|
Design contains shelved or modified (but not repoured) polygons. The result of DRC is not correct. Recommended to restore/repour all polygons and proceed with DRC again | 1 |
Total | 1 |
Design contains shelved or modified (but not repoured) polygons. The result of DRC is not correct. Recommended to restore/repour all polygons and proceed with DRC again |
---|
Polygon named: Component Side-No Net In net GND On Component Side |
Un-Routed Net Constraint ( (All) ) |
---|
Un-Routed Net Constraint: Net L-OUT Between Pad J12-3(4.294mm,6.938mm) on Multi-Layer And Track (21.429mm,6.938mm)(21.798mm,6.569mm) on Layer 3 |
Modified Polygon (Allow modified: No), (Allow shelved: No) |
---|
Modified Polygon: Polygon Shelved (Component Side-No Net) on Component Side |
Width Constraint (Min=0.254mm) (Max=1.524mm) (Preferred=0.254mm) (InNet('GND')) |
---|
Width Constraint: Track (48.444mm,14.645mm)(48.444mm,15.57mm) on Component Side Actual Width = 0.762mm, Target Width = 0.508mm |
Net Antennae (Tolerance=0.003mm) (All) |
---|
Net Antennae: Via (55.118mm,25.845mm) from Component Side to Solder Side |
Net Antennae: Via (55.118mm,26.594mm) from Component Side to Solder Side |