**************************** LAN9420 Console Utility V0.2 **************************** The LAN9420 application provides a console utility to program the EEPROM of LAN9420 device. 1. Supported OS =========================== Windows XP 32/64, Windows7 32/64 2. Starting LAN9420 Utility =========================== Start the utility by simply run TestApp.exe under Dos command windows. 3. Using LAN9420 Utility ======================== After running TestApp.exe under command windows, the following options are available: 1. Read MAC address 2. Set MAC address 3. Save EEPROM to file 4. Save file to EEPROM Q. Exit 4. Known Issues =============== None