Toggle navigation
Protouch2 USB57X4 Offline Hub Configuration
Protouch2 USB2530 Offline Hub Configuration
Home
Program Page
Online Configuration
Help
Basic Features
Advanced Features
Select SKU
USB2534
USB(8)4604
USB3813
USB3613
Select SKU
USB5734
USB5744
USB5742
Load configuration file
Save Configuration file
Reset
Save
Choose Config Memory
OTP
Configuration file to be programmed when device is booting from ROM
SPI
Configuration file to be programmed when device is booting from SPI Flash
Device Identification USB 2.0
Device Descriptor
USB Vendor ID (hex)
0x
USB Product ID (hex)
0x
USB Device ID (hex)(bcdDevice)
0x
USB bcdUSB
0x
String Descriptors
Language ID (hex)
0x
Manufacturer Name
Product Name
Serial Number
Device Identification USB 3.1 Gen1
Device Descriptor
USB 3.1 Gen1 Vendor ID (hex)
0x
USB 3.1 Gen1 Product ID (hex)
0x
USB 3.1 Gen1Device ID (hex)(bcdDevice)
0x
USB 3.1 Gen1bcdUSB
0x
String Descriptors
Language ID (hex)
0x
Manufacturer Name
Product Name
Serial Number
Other Descriptors
UUID (hex)
0x
Downstream Port Configuration
Port 1
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
Port 1
USB2.0
Enable Port 1
Non-Removable Port
USB3.1 Gen 1
Enable Port 1
Non-Removable Port
Battery Charging
USB2.0/USB3.1 Standard USB Port-Max 500mA/900mA
BC 1.2 Compliant Port-Max 1.5A
Most Devices Supported Mode-Max 2A
Port 2
USB2.0
Enable Port 2
Non-Removable Port
USB3.1 Gen 1
Enable Port 2
Non-Removable Port
Battery Charging
USB2.0/USB3.1 Standard USB Port-Max 500mA/900mA
BC 1.2 Compliant Port-Max 1.5A
Most Devices Supported Mode-Max 2A
Port 3
USB2.0
Enable Port 3
Non-Removable Port
USB3.1 Gen 1
Enable Port 3
Non-Removable Port
Battery Charging
USB2.0/USB3.1 Standard USB Port-Max 500mA/900mA
BC 1.2 Compliant Port-Max 1.5A
Most Devices Supported Mode-Max 2A
Port 4
USB2.0
Enable Port 4
Non-Removable Port
USB3.1 Gen 1
Enable Port 4
Non-Removable Port
Battery Charging
USB2.0/USB3.1 Standard USB Port-Max 500mA/900mA
BC 1.2 Compliant Port-Max 1.5A
Most Devices Supported Mode-Max 2A
Downstream Port Configuration (Advanced)
Port 1
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
Port 1
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
High Speed Rise/Fall Adjust
Default
+18%
-18%
-12%
Swap HSIC DATA/STROBE
HSIC Driver Output Impedance
40 ohm
50 ohm
Slew Tune
Default
+30%
Port 2
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
High Speed Rise/Fall Adjust
Default
+18%
-18%
-12%
Swap HSIC DATA/STROBE
HSIC Driver Output Impedance
40 ohm
50 ohm
Slew Tune
Default
+30%
Port 3
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
High Speed Rise/Fall Adjust
Default
+18%
-18%
-12%
Swap HSIC DATA/STROBE
HSIC Driver Output Impedance
40 ohm
50 ohm
Slew Tune
Default
+30%
Port 4
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
High Speed Rise/Fall Adjust
Default
+18%
-18%
-12%
Swap HSIC DATA STROBE
HSIC Driver Output Impedance
40 ohm
50 ohm
Slew Tune
Default
+30%
Upstream Port Configuration
Enable FlexConnect
Swap D+/D-
PHY Boost
Nominal 17.78 mA
5% below nominal
10% above nominal
5% above nominal
20% above nominal
15% above nominal
30% above nominal
25% above nominal
Varisense (Squelch Tune)
Nominal 100mV
12.5mV below nominal
25mV below nominal
37.5mV below nominal
50mV below nominal
62.5mV below nominal
25mV above nominal
12.5mV above nominal
High Speed Rise/Fall Adjust
Default
+18%
-18%
-12%
Swap HSIC DATA/STROBE
HSIC Driver Output Impedance
40 ohm
50 ohm
Slew Tune
Default
+30%
Hub Feature Controller (Internal USB Device)
Enable Hub Feature Controller
Device Descriptor
USB Vendor ID (hex)
0x
USB Product ID (hex)
0x
USB bcdDevice (hex)
0x
String Descriptors
Language ID (hex)
0x
Manufacturer Name
Product Name
Serial Number
Communication Device Class
Enable CDC
Advanced settings
Hub Power Mode
Self Power
Bus Power
Hub Circuit Max Power (Self)
mA
Hub Max Power 2.0 (Self)
mA
Hub Circuit Max Power (Bus)
mA
Hub Max Power 2.0 (Bus)
mA
Hub Max Power 3.1 Gen1
mA
Upstream Charger Detection
Disabled
All supported Chargers
All SE1 chargers
CDP charger
DCP charger
SUSP_IND USB 2.0
Disable
Suspend Indicator
Resume Inhibit
Force Hub into Full speed mode
Enable LPM
Direct Register Access
Register Operation
Write Bytes
Set Bits
Clear Bits
Register address
0x
Register value
0x
Click to add this Register Entry
Select file (.ini)
Status Messages