LAN7500 Mac OS X 10.5.x (Leopard) - Driver Release Notes ------------------------------------------------------ 1. Release Information Driver Name: LAN7500 Driver Version: 1.0.2 HW Product Name: LAN7500 Operating Systems: Mac OS X 10.5.x (Leopard) Platforms: intel-based 32/64bit machine Package: LAN7500-1.0.2.pkg: Mac Package Installer 2. Release Purpose: Bug fix release. 3. Feature settings Below are the configurable features available to set in Info.plist file. If the key is not preset it will assume the default vale. 1. SleepPhyOnLinkDown, default=false If true this enables EDPD (Energy Detect Power Down). When NetDetach enable (DetachOnLinkDownMode is true) this is do not care. Ex: TO enable SleepPhyOnLinkDown 2. DetachOnLinkDownMode, default=true When true NetDetach enabled. Ex: To disable DetachOnLinkDownMode 3. LinkActLed, default=0 0 - (default) use LED configurations from EEPROM 1 - LED0 & LED1 - Link & Speed LEDs, LED2 - Activity LED Ex: LinkActLed 1 4. COE, default=false Enables TX/Rx checksum offload. Ex: To disable COE 5. AutoMdix, default=2 0 - straight cable 1 - cross over cable 2 - AMDIX enabled Ex: AutoMdix 2 4. History v1.0.2 11/03/2011) - Fixed issue with Magic packet wake v1.0.1 10/26/2011) - Added LinkActLed parameter v1.0.0 06/06/2011) - Initial Release 5. Known Issue: None