SAM R34/R35 LoRa® Modules and SoCs

LoRa® Modules and ICs for Long Range, Low-Power Designs 


The SAM R34/R35 is a highly integrated family of LoRa technology devices that include an ultra-low-power, a high-performance 32-bit microcontroller (MCU), a LoRa transceiver and a software stack. With their certified reference designs and proven interoperability with major LoRaWAN® gateway and network providers, the SAM R34/35 devices significantly reduce time to market for Internet of Things (IoT) end devices. 

Why Design With the SAM R34/R35 Family?


Create Smaller Nodes

Create Smaller Nodes

  • Integrated 32-bit Arm Cortex-M0 based MCU and Sub-GHz radio
  • Up to 256 KB Flash and 40 KB RAM
  • Compact size for modules and SoCs
Increase Battery Life

Increase Battery Life

  • Ultra-low-power 32-bit Arm Cortex-M0 based MCU
  • Sleep currents down to 790 nA
  • Low-power RAM with battery backup
Reduce Your Design Risk

Reduce Design Risk                

  • Certified module with u.FL connector
  • Certified IC reference design package
  • Interoperability-tested software
  • Trusted supply chain

SAM R34/R35 Features


WLR089U0 and SAM R34/R35 Software Features

Microchip LoRaWAN stack:

  • Developed, maintained and supported by Microchip
  • Supports Class A and Class C modes of operation
  • LoRaWAN 1.0.4 regional parameters
  • Multi-region support: US915, EU868, AS923, AU915, KR920, IN865 bands supported
  • Proven operation with leading network providers including Actility, Senet, The Things Network and Everynet
SAM R34 Software Stack Diagram

Markets and Applications


The SAM R34/R35 family’s ultra-low power performance combined with rich set of radio and peripheral features make it an excellent choice for a variety of long-range applications where longevity of battery life is of paramount importance.

Agriculture

Smart Agriculture

  • Cattle tracking
  • Irrigation monitoring
  • Smart tractors
Supply Chain and Logistics

Supply Chain and Logistics

  • Container tracking
  • Cold chain monitoring
  • Vehicle tracking
Smart City

Smart City        

  • Street lighting
  • Waste management
  • Metering and leak detection

Tools and Software


sam-r34-r35
Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV23M25A

The WLR089 Xplained Pro Evaluation Kit is a certified LoRa(R) evaluation board for developing with the WLR089U0 LoRa module and SAM R34 family of LoRa devices.

DM320111

The SAM R34 Xplained Pro Evaluation Kit is a certified LoRa evaluation board for developing with SAM R34 Family of LoRa SiP devices.