We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

ISO 26262 Functional Safety-Ready PIC® and AVR® MCUs


ISO 26262 is the international standard for functional safety of electrical and/or electronic systems in road vehicles.

Designing safe and reliable automotive applications to ensure customer safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety ready PIC® and AVR® microcontrollers (MCUs) that encompasses the hardware safety features and supporting collateral to help you achieve ISO 26262 Automotive Safety Integrity Level (ASIL) B safety certification for your design. You can also achieve higher ASIL C/D safety levels through redundancy (decomposition).

Functional Safety- Ready MCUs

Uses for Functional Safety Ready PIC and AVR MCUs


You can use our PIC18 and AVR MCUs in safety-critical embedded systems such as UI controllers for mechanical and capacitive buttons in the cabin, steering wheel, center console or as part of a keyless entry system (door handles). You can also use these devices for other safety-critical sensors and actuators such as air quality sensors and seat controls. Our affordable and easy-to-use MCUs are also highly popular as safety co-processors where the PIC18 or AVR MCU is placed next to a primary MCU/MPU to implement a safety mechanism or add redundancy to achieve higher ASIL levels through decomposition. 

Automotive Functional Safety- Ready MCUs

Supporting Collateral for Functional Safety Ready MCUs


We provide essential collateral such as ISO 26262 Failure Mode Effect and Diagnostic Analyses (FMEDA) and safety manuals for all PIC16, PIC18 and AVR MCUs. The PIC18 Q83, PIC18 Q84 and AVR DA product families are the first families to become formally ASIL B Ready-certified by SGS-TÜV Saar®, proving that these devices are highly suitable for ASIL B applications. The ASIL B Ready certification report granted by SGS-TÜV for our AVR DA family of products notes that these devices even meet the necessary SPFM/LFM metrics and PMHF value to achieve ASIL C targets, thereby passing the required performance to meet the ISO 26262 ASIL B with good margins. All automotive versions of the PIC16, PIC18 and AVR MCUs meet the AEC-Q100 Grade 1-qualified requirement.

Simplify the safety certification of your automotive designs using our ISO 26262 functional safety resources:

  • ASIL B Ready-certified FMEDA
  • ASIL B Ready-certified safety manual
  • Functional safety diagnostic libraries (ASPICE CL3 certified)
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC C compilers and a qualification package for the MPLAB ecosystem
TÜV SÜD- and ASIL B- Ready MCUs

ISO 26262 Functional Safety Packages for PIC and AVR MCUs


Whether you are new to ISO 26262 functional safety or a seasoned expert, you can count on our proven experience and solutions to help you meet functional safety requirements while minimizing cost, risk and development time. 

Safety ISO 26262 Basic Package Icon

ISO 26262 Basic Package

Basic package includes:

  • FMEDA1
  • Safety manual1
ISO 26262 Starter Package Icon.

ISO 26262 Starter Package

Starter package includes:

  • Basic package
  • Diagnostic software library1, 2
ISO 26262 Full Package Icon

ISO 26262 Full Package

Full package includes:

  • Starter package
  • Certificates and reports1, 2

Notes: 

  1. FMEDA and Safety manual for PIC18-Q84 and AVR DA are "ASIL B Ready" certified by SGS TÜV. Other FMEDAs and safety manuals use the same format and maintain the same quality. Certificates are included in the Full package.
  2. The software diagnostic library implements a collection of the diagnostic mechanisms described in the safety manual. Software diagnostic mechanisms not available in the library may be implemented by the system integrator.
  3. The software diagnostic library is APSICE CL3 certified.
Devices Basic Package1 Starter Package1 Full Package1 Package Details
PIC18FxxQ84/Q83 MCUs Buy Now Buy Now Buy Now Release Note for PIC18-Q84/Q83 Safety Packages
AVR DA® MCUs Buy Now Buy Now Buy Now Release Note for AVR DA Safety Packages
ATtiny25/45/85 MCUs Buy Now Release Note for ATtiny25/45/85 Safety Packages
tinyAVR-0 MCUs Buy Now Release Note for tinyAVR-0 Safety Packages
tinyAVR-1 MCUs Buy Now Buy Now Release Note for  tinyAVR-1 Safety Packages
tinyAVR-2 MCUs Buy Now Release Note for tinyAVR-2 Safety Packages
megaAVR-0 MCUs Buy Now Release Note for megaAVR-0 Safety Packages
ATmega88/168/328PB
ATmega324PB MCUs
Buy Now Release Note for megaAVR-PB Safety Packages
AVR DB MCUs Buy Now Buy Now Release Note for AVR DB Safety Packages
AVR DD MCUs Buy Now Buy Now Release Note for AVR DD Safety Packages
AVR EA MCUs Buy Now Release Note for AVR EA Safety Packages
PIC16F150x MCUs Buy Now Release Note for PIC16F150x Safety Packages
PIC16F152xx MCUs Buy Now Buy Now Release Note for PIC16F152xx Safety Packages
PIC16F153xx MCUs Buy Now Buy Now Release Note for PIC16F153xx Safety Packages
PIC16F161x MCUs Buy Now Release Note for PIC16F161x Safety Packages
PIC16F171x MCUs Buy Now Release Note for PIC16F171x Safety Packages
PIC16F176x MCUs Buy Now Release Note for PIC16F176x Safety Packages
PIC16F180xx MCUs Buy Now Release Note for PIC16F180xx Safety Packages
PIC16F182x MCUs Buy Now Release Note for PIC16F182x Safety Packages
PIC16F183xx MCUs Buy Now Buy Now Release Note for PIC16F183xx Safety Packages
PIC16F184xx MCUs Buy Now Buy Now Release Note for PIC16F184xx Safety Packages
PIC16F188xx MCUs Buy Now Buy Now Release Note for PIC16F188xx Safety Packages
PIC18-K40 MCUs Buy Now Release Note for PIC18-K40 Safety Packages
PIC18-K42 MCUs Buy Now Buy Now Release Note for PIC18-K42 Safety Packages
PIC18-K80 MCUs Buy Now Release Note for PIC18-K80 Safety Packages
PIC18-K83 MCUs Buy Now Release Note for PIC18-K83 Safety Packages
PIC18-Q10 MCUs Buy Now Buy Now Release Note for PIC18-Q10 Safety Packages
PIC18-Q40 MCUs
PIC18-Q41 MCUs
Buy Now Buy Now Release Note for PIC18-Q40/41 Safety Packages
PIC18-Q43 MCUs Buy Now Buy Now Release Note for PIC18-Q43 Safety Packages
PIC18-Q71 MCUs Buy Now Release Note for PIC18-Q71 Safety Packages

Notes:

  1. Available through our online purchasing portal and some distributors.

Failure Mode, Effects and Diagnostics Analysis (FMEDA)


An FMEDA contains the information required to calculate a device’s failure rate (FIT) caused by random hardware failures in the silicon die. The Siemens® model determines the base FIT and the FMEDA then distributes the base FIT of the entire die on all modules in the device based on their relative size. The system integrator selects the relevant modules for the safety of the application and determines the FIT contributed by each of the modules. The FMEDA also lists the identified failure modes of each module, their effects and corresponding diagnostics mechanisms. The diagnostic mechanisms are methods to detect hardware failures; the system integrator selects the desired diagnostic mechanisms, which provide a reference test coverage of 60%, 90% or 99%. This results in a corresponding reduction in the FIT for the modules that the diagnostic mechanisms cover. For example, if a diagnostic mechanism has 90% coverage, the undetected and potentially dangerous failures are reduced by 90% and the residual FIT is then 10% of the base FIT. This allows the system integrator to calculate the FIT contributed by the MCU as a component in a larger system.

Selected FMEDAs for PIC and AVR MCUs have been certified by SGS-TÜV Saar as “ASIL B Ready”, and because all FMEDAs are produced following the same process and template, other FMEDAs for PIC and AVR MCUs are of the same high quality.

Safety Manual


A safety manual for an MCU supplements the FMEDA by providing details about the recommended implementation of the diagnostic mechanisms listed in the FMEDA and how they should be used. It also provides information about how the device should be used from a hardware and software perspective and what assumptions have been made for the diagnostics mechanisms to have the stated test coverage. The system integrator must follow both the general and specific assumptions of use, or alternatively, the system integrator must document why it is safe to not follow the assumptions of use. The safety manuals provide guidance on how to provision against dependent and systematic failures by explaining features and functions of the device intended to prevent such failures.

Selected safety manuals for PIC and AVR MCUs have been certified by SGS-TÜV Saar as “ASIL B Ready”, and since all safety manuals are produced following the same process and template, other safety manuals for PIC and AVR MCUs are of the same high quality.

ISO 26262 Software Diagnostic Libraries


The functional safety Starter and Full packages include software diagnostic libraries that implement a selected set of the diagnostics described in the FMEDA and safety manual. The software diagnostic libraries are provided as MPLAB Code Configurator (MCC) modules, allowing the system integrator to easily include and configure the individual tests required in the project. The software diagnostic libraries are developed in compliance with Automotive Software Performance Improvement and Capability dEtermination (ASPICE) and have achieved ASPICE Level 3 certification.

The functional safety packages include the software diagnostic library documentation as part of the MCC module. The library release notes describe which devices are supported by specific library versions.

Library

Version

Date

Documentation

PIC16 ISO 26262 Diagnostic Library(1)

v1.2.0

2021.07.16

Release Notes

PIC18 ISO 26262 Diagnostic Library(1)

v1.2.0

2021.07.16

Release Note

AVR® MCU ISO 26262 Diagnostic Library(1)

v2.0.0

2021.07.16

Release Notes

Notes
     1. Included in the Functional Safety Starter and Full packages for the device family, if available.

Library

Version

Date

Documentation

PIC16 ISO 26262 Diagnostic Library

v1.1.0

2021.03.30

Release Notes

PIC18 ISO 26262 Diagnostic Library

v1.1.0

2021.03.30

Release Notes

AVR® MCU ISO 26262 Diagnostic Library

V1.2.0

2021.03.30

Release Notes

Functional Safety Ecosystem


When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects.

MPLAB X IDE Logo

MPLAB X IDE

Organize, write, test and debug your embedded software applications in the MPLAB X IDE.

MPLAB XC Compiler Logo

MPLAB XC Compiler

Build your embedded software with the TÜV SÜD-certified MPLAB XC8 Pro Functional Safety Compiler.

MPLAB Code Coverage Logo

MPLAB Code Coverage

Verify and document your software test coverage with the MPLAB Code Coverage tool.

Achieving ASIL C/D Safety Level


You can typically achieve higher safety levels through redundancy. You can target ASIL C/D using multiple devices through ASIL decomposition: the combination of two MCUs allows you to more easily meet the ASIL C/D safety goals.

ASIL C = ASIL B(C) + ASIL A(C)

ASIL D = ASIL B(D) + ASIL B(D) = ASIL C(D) + ASIL A(D)

This decomposition technique is one of the reasons why PIC and AVR MCUs are often used as safety co-processors: this is a way to reduce the complexity of the safety implementation and ease the certification to get the product into the market faster. You can often reduce the cost of the end product by doing so because the total memory consumption, the effort to reach compliance and the maintenance efforts are reduced.

Please contact one of our local sales offices for additional information or our client success team who can assist you with sales, product inquiries and support on new designs. 

PIC® and AVR® MCUs for Functional Safety