Live Chat
Wi-Fi is one of the most widely used connectivity protocols, making it a good choice for IoT applications that need to transfer data to the cloud. Because Wi-Fi has been so widely adopted, the use cases and requirements are almost endless. To meet your diverse needs, we maintain a broad portfolio of Wi-Fi products that include:
Whether you're developing products for connected homes, smart cities or industrial automation, our Wi-Fi products are designed for seamless integration, enhanced security and robust connectivity.
From plug-and-play modules to chip-down SoCs, our portfolio of Wi-Fi products ensures robust, reliable and safe connections in your embedded design. Not sure which is right for your project? Learn about the differences between Wi-Fi microcontrollers (MCUs) and network and link controllers.
Our low-power MCUs offer robust performance and advanced security in a fully certified Wi-Fi module.
These modules remove the barriers associated with wireless and reduce time to market.
Add Wi-Fi or Wi-Fi/Bluetooth® connectivity to any MCU using minimal processor resources.
Our link controllers can easily add Wi-Fi or Wi-Fi/Bluetooth connectivity to a Linux® MPU in your application.
It's easy to update your design with our portfolio of 802.11 a/b/g/n/ac RF front-end components.
Take a deep dive into device specifications and compare products side by side using our product selection tools.
When you choose one of our products, you get more than hardware. We also provide a comprehensive support including demos and design check services.
Whether it’s noise, interference or temperature, our Wi-Fi products are built to thrive in all conditions. They are temperature tolerant and provide stable RF performance regardless of the conditions.
In our lab, we test our products for against hundreds of Access Points (APs), providing you with confidence that your product will work wherever it’s deployed. Learn more about interoperability.
We continuously improve our firmware with additional features and functions while keeping your designs protected from the latest security threats.
Our comprehensive selection of tools and accessible support makes Wi-Fi product development easy. Our resources include:
Connect to the cloud, send commands to any MCU and control GPIO, PWM and ADC using simple ASCII commands.
Connect to the cloud and send commands to any MCU using simple ASCII commands.
Add Wi-Fi to your host board and connect to the cloud through an SPI-to-Wi-Fi interface.
Connect to the cloud on a host MPU running Linux® though a SDIO interface.
Create a secure connection to the Azure IoT Central platform in minutes using our plug-and-play Wi-Fi controller and Python script. This demo shows just how easy it can be to create a cloud connection using our plug-and-play products.
Manufacturing is changing; autonomous pick-and-place robots maximize productivity and give companies a competitive edge. Apply the concepts of Industry 4.0 and learn how to build a secure and reliable Wi-Fi sensor network that controls a robot.
Bridging allows you to add Wi-Fi to your host machine without needing software or drivers. Explore our Wi-Fi bridging solutions, which include Wi-Fi MCUs with robust connectivity and support for multiple communication protocols, turn-key application examples, and the tools you need to get your prototype up and running.
Browse our library of resources to learn Wi-Fi fundamentals and how to implement them with MPLAB® Harmony.
Explore our growing library of application examples and documentation and videos available through GitHub.
Our online design review is available at no charge to customers who have selected our wireless devices for their applications.
Matter is an exciting smart-home standard. But if you're hesitant to learn another technology, we have a simple demo to help you.
In our IoT Made Easy Matter Over Wi-Fi demo, we walk you through building an application that controls a LED light via a smart phone. The demo also covers setting up:
What is the difference between a Wi-Fi MCU, network controller and link controller? In short, they differ in functionality. To help you choose the right one, browse the tabs below to learn more about the benefits and applications for each.
MCUs offer the most functionality by combining the capabilities of a microcontroller and a Wi-Fi module into a single integrated circuit. They provide the processing power and control capabilities necessary for managing and executing tasks, while also including Wi-Fi connectivity.
The Wi-Fi MCU chip is responsible for handling tasks such as data processing, storage and interacting with other peripherals, in addition to managing the Wi-Fi connection. It is commonly used in applications where a stand-alone device requires both processing capabilities and wireless connectivity, such as advanced IoT devices.
Because they include a built-in network stack, plug-and-play modules function like network controllers with one major difference: plug-and-play Wi-Fi modules allow the device to send simple text (ASCII) commands to any MCU over UART.
As the name implies, plug-and-play devices require little to no wireless expertise or user setup. These easy-to-use modules eliminate the need for complex code, RF design, and antenna optimization and shorten the regulatory certification process. In short, they are the easiest way to add Wi-Fi to your design and create a secure cloud connection.
In terms of functionality, network controllers sit in the middle. Unlike MCUs, they do not support data processing or peripherals but do provide a single-chip solution for Wi-Fi connectivity and network management.
Because they handle networking functions like discovery, channel selection, data routing and security, they are a good option for connecting to SAM or PIC® MCU with minimal resource requirements. Network controllers are a good fit for applications where you already have an MCU and want to add Wi-Fi connectivity.
When compared to other Wi-Fi devices, link controllers are the simplest. They send and receive Wi-Fi signals but unlike network controllers, they do not have an on-board network stack. The network control functions are handled by an attached MCU or microprocessor (MPU).
Don’t be fooled by their simplicity—link controllers are often faster and cost less than network controllers and MCUs. They are the easiest and most cost-effective option for adding Wi-Fi to an advanced processor.
Our link controllers support RTOS and Linux® Operating System (OS), making them a good fit for industrial applications that are cost sensitive or require high data transfer speeds.