The PIC64 High-Performance Spaceflight Computing (PIC64-HPSC) series of 64-bit microprocessors (MPUs) represents a revolutionary step forward in radiation-hardened and radiation-tolerant processors for space exploration applications. The PIC64-HPSC family features multiple devices with the same hardware and software to support mission profiles that range from Low Earth Orbit (LEO) to deep space.
The PIC64-HPSC series offers a 100× improvement in processing capability compared to traditional space processors. These MPUs also bring new capabilities to space applications, such as virtualization, Artificial Intelligence/Machine Learning (AI/ML), Ethernet Time-Sensitive Networking (TSN), Remote Direct Memory Access over Converged Ethernet (RoCE) v2, PCIe®, Compute Express Link® (CXL®) 2.0 and post-quantum cryptography.
We offer a complete package of libraries, drivers and boot firmware that will allow you to unlock the full capabilities of a PIC64-HPSC MPU while accelerating your time to market. The PIC64-HSPC MPU also supports multiple open-source, commercial and real-time operating systems including Linux® and RTEMS, as well as hypervisors such as the Xen Project®. You can also develop your PIC64-HPSC based-project using the MPLAB® development ecosystem and industry-standard tools.
Including:
Typical mission profiles: MEO, GEO, Deep Space
Typical mission profiles: LEO, New Space
Evaluate and prototype your designs based on the 64-bit PIC64-HPSC RISC-V microprocessor (MPU) with the PIC64-HPSC Evaluation Platform. This modular system allows you to use different Peripheral Daughter Cards (PDCs), NVRAM cards or the optional expansion kit to unlock the full capability of the PIC64-HPSC MPU. You can select a PIC64-HPSC Base Kit or build a more comprehensive PIC64-HPSC Evaluation Platform.
Building your PIC64-HPSC Evaluation Platform involves three simple steps:
The PIC64-HPSC Evaluation Platform is supported by a complete software ecosystem and Board Support Package (BSP). The platform supports boot firmware and multiple operating systems, such as Linux® and RTEMS, along with their corresponding tools, libraries and drivers. The Evaluation Platform is pre-installed with boot firmware and Debian Linux.
The PIC64-HPSC portfolio of MPUs is supported by an ecosystem of development partners, commercial operating systems, debug and security tools, as well as radiation-hardened and radiation-tolerant components.
As a leading semiconductor supplier for aerospace and defense applications, we offer a wide range of products to complete your design.
We are here to support you. Contact our Client Success Team to get assistance with your design.
NASA’s HPSC project aims to develop a next-generation flight computing system that addresses computational performance, power management, fault tolerance, and connectivity needs of NASA missions through 2040 and beyond.
Explore how the PIC64-HPSC series of high-performance, radiation-hardened and radiation-tolerant 64-bit microprocessors redefines the future of space computing. These devices offer unparalleled computing, networking and security capabilities for missions ranging from Low Earth Orbit (LEO) to deep space exploration.
Live Chat