We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV54Y39A

PIC-IOT WA DEVELOPMENT BOARD


"Not recommended for new designs, please use the alternate tool, SAM-IoT Wx v2."
  • PIC24FJ128GA705 microcontroller
    • 128 KB Flash Memory & 16 KB SRAM
  • ATWINC1510 WiFi Module
    • Single-band 2.4GHz b/g/n IoT Network Controller, Pre-certified Module
  • ATECC608A CryptoAuthentication™ device
    • Protected Storage for 16 Keys, SHA256, AES-CCM, ECDH (Elliptic Curve Diffie-Hellman), ECDSA
  • Other Board Features
    • Four Status LED’s
      • Blue LED indicates a connection to Wi-Fi network
      • Green LED indicates a connection to the AWS servers
      • Yellow LED indicates a packet of sensor data has been successfully published to the AWS MQTT servers
      • Red LED indicates an Error occurred
    • Two mechanical buttons
    • TEMT6000 Light sensor
    • MCP9808 Temperature sensor
    • mikroBUS™ header to interface to MIKROE Click boards™
    • Auto-ID for board identification in Microchip MPLAB X
  • On-board Debugger
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charger

Overview


"This product is not recommended for new designs. Please consider using the alternate tool, SAM-IoT Wx v2, for your new projects."

The PIC-IoT WA Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.

Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the AWS platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Code Configurator (MCC).

The PIC-IoT WA Board is supported by MPLAB® X IDE.

You can also connect this board to the Google Cloud by a simple firmware upgrade, or you can use the PIC-IoT WG board (AC164164) which is a google provisioned version of this board

Package Contents

PIC-IoT WA Development Board

Documentation


Title
Document Id
PIC and AVR IoT - Transceiving Data with AWS User Guide Download 5226d96b-0e8c-41ca-a717-8c31ea8d51b9
PIC-IoT WA Quick Start Guide Download 2da232f6-1d30-44bc-b429-b055c4a51b64
PIC-IoT Wx Hardware User Guide PDF | HTML 6de8d9b3-d4c8-4b03-bfc2-a969d623ea3b
PIC-IoT Dev Board Pocket Card Download 622149cc-1831-420b-9def-3d1d9de3f1b3
PIC-IoT WA Schematics Download 2e74eb44-093f-4176-8d3e-b9b087d45bf7
PIC-IoT WA Design Documentation Download f6f8d0a6-1cce-4c5f-a8fd-19a45399ab1f
PIC-IoT WA Altium Project Download c4704021-233f-426f-9d08-fe736e9bb77b
Microchip IoT Developer Guides for AWS Link 0696a550-32fe-44b1-b985-e0103dd3f68f

Software


Title
Date
Microchip IoT Provision Tool 23 Sep 2022 Link