We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DT100105

DT100105 - MCP16502 EVALUATION BOARD

Overview


The MCP16502 Evaluation Board was developed to evaluate the capabilities of the MCP16502 High Performance Power Management Integrated Circuit (PMIC) designed for SAMA5Dx/SAM9x6 MPUs. The device features 4 DC-DC buck converters capable of delivering 1A each, 2 LDOs with 300mA current capability and I2C programable output voltages and 4 operating modes: Active, Low Power, Hibernate and High Performance Mode

 

4 DC-DC buck converters capable of delivering 1A each

2 LDOs with 300mA current capability

I2C programable output voltages

4 operating modes: Active, Low Power, Hibernate and High Performance Mode.

MIC2221 USB to I2C bridge that enables direct communication and programming funtionality

1 x DT100105 - MCP16502 Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
I2C Monitor GUI Other Board Design Files Download
MCP16502 Evaluation Board User's Guide User Guide Download
DT100105 - MCP16502 Evaluation Board - BOM Board Design Files Download
DT100105 - MCP16502 Evaluation Board - Schematic Board Design Files Download
DT100105 - MCP16502 Evaluation Board - Gerber Files Board Design Files Download
MCP16502 Data Sheets Download

Live Chat

Need Help?

Privacy Policy