The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.
The 565 LCD Adapter Graphics Card (AC320212) enables controllerless-based graphics for a large variety of Microchip starter kits. The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.
The 565 LCD Adapter Graphic Card is designed to be used with the following development boards:
• SAM E70 Xplained Ultra (Part number: DM320113)
• Curiosity PIC32 MZ EF 2.0 Development Board (Part number: DM320209)
• High-Performance 4.3" WQVGA Display Module with maXTouch (Part number: AC320005-4)
• High-Performance WVGA LCD Display Module with maXTouch (Part number : AC320005-5)