We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MA180021

PIC18F87J50 FULL SPEED USB PIC18F87J50 FS USB DEMO BOARD


N/A    

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC18F87J50 FS USB Demo Board is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F87J50. This PIM is recommended as an initial USB development platform for applications that will be using any of the PIC18F87J50 family microcontrollers, such as the PIC18F67J50, PIC18F65J50, PIC18F85J50, etc. This board can also be used as a Plug-In Module (PIM) to the PIC18 Explorer Board.

The PIM can be operated either stand alone, or it may be plugged into the popular PICDEM PIC18 Explorer Board (part number DM183032) for additional functionality. If the board will be used stand alone, it is recommended to separately obtain the RJ-11 to ICSP adapter (part number AC164110) so that if can be reprogrammed using RJ-11 based programmers. A full description of the PIC18F87J50 FS USB Demo Board and PIM capabilities and features are described in the PIC18F87J50 FS USB Plug-In Module User’s Guide.

The PIM ships with a CDROM containing example USB projects that can be used directly with the board. These projects are also available for download below.

For the latest USB information, please visit the USB Design Center.

For the latest software available, please visit the USB design center software/tools page.

Package Contents

The PIC18F87J50 FS USB Demo Board is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F87J50. This PIM is recommended as an initial USB development platform for applications that will be using any of the PIC18F87J50 family microcontrollers, such as the PIC18F67J50, PIC18F65J50, PIC18F85J50, etc. This board can also be used as a Plug-In Module (PIM) to the PIC18 Explorer Board.

The PIM can be operated either stand alone, or it may be plugged into the popular PICDEM PIC18 Explorer Board (part number DM183032) for additional functionality. If the board will be used stand alone, it is recommended to separately obtain the RJ-11 to ICSP adapter (part number AC164110) so that if can be reprogrammed using RJ-11 based programmers. A full description of the PIC18F87J50 FS USB Demo Board and PIM capabilities and features are described in the PIC18F87J50 FS USB Plug-In Module User’s Guide.

The PIM ships with a CDROM containing example USB projects that can be used directly with the board. These projects are also available for download below.

For the latest USB information, please visit the USB Design Center.

For the latest software available, please visit the USB design center software/tools page.

Documentation


Title
Document Id
PIC18F87J50 FS USB Plug-In Module User's Guide Download b3d710b1-4e81-4c32-9c6d-d7bbbfce23e6