We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC4606-1YML-EV

MIC4606-1YML EVALUATION BOARD


Refer to User Guide.

Overview


The MIC4606 is an 85V full-bridge MOSFET driver that features adaptive dead time and shoot-through protection. The adaptive dead time circuitry actively monitors both sides of the full-bridge to minimize the time between high-side and low-side MOSFET transitions, thus maximizing power efficiency. Anti-shoot-through circuitry prevents erroneous inputs and noise from turning both MOSFETS of each side of the bridge on at the same time.

Documentation


Title
Document Id
MIC4606 Evaluation Board User's Guide Download 4c8c4b85-c74e-4079-80de-5bf2464b740d
MIC4606 Data Sheet Download d6a4b846-7c92-47a8-acf8-de340917369a
MIC4606-1YML-EV (SCHEMATIC) Download 8c3f4f93-f6d5-4ca1-a9b2-461ffa36ac98
MIC4606-1YML-EV (GERBERS) Download 5d7cba33-5158-4aa6-9168-08098583a3fc
MIC4606-1YML-EV (BOM) Download c81b4a4c-6a56-4135-ac99-a2bf21abc5cc