We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MA320206

ATSAMC21 MOTOR CONTROL PLUG IN MODULE


SAM C2x Series Features

SAM C Cortex-M0+ based microcontroller (MCU) series builds on decades of innovation and experience in embedded Flash microcontroller technology. It not only sets a new benchmark for flexibility and ease-of-use but also combines the performance and energy efficiency of an ARM Cortex-M0+ based MCU with an optimized architecture and peripheral set. SMART SAM C devices are truly differentiated 5V microcontrollers that are ideal for home appliances, industrial control and other 5V applications.

  • ARM® Cortex®-M0+ based MCU running up to 48MHz
  • Up to 256KB embedded Flash and 32KB SRAM
  • 2.7V to 5.5V operating voltage
  • Controller Area Network (CAN) interface supporting ISO CAN-FD; ISO 11898-2:2015
  • DMA and Event system
  • Up to eight flexible serial communication modules (SERCOM)
  • 12-bit ADC
  • 16-bit Sigma-Delta ADC (SDADC)
  • Temperature sensor
  • Divide and square root accelerator (DIVAS)
  • Hardware touch support with the Peripheral Touch Controller
  • QFP, QFN and WLCSP package options

 

Overview


This plug-in module comes with a ATSAMC21 32-Bit ARM® Cortex®-M0+ based MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 High Voltage BLDC Kit - DM330023-3

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately.

PLEASE NOTE: For use with the MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC.

AC320202 Isolated Debugger Interface

Package Contents

SAM C21 Motor Control Plug In Module

Documentation


Title
Document Id
ATSAMC21 Motor Control PIM Design Documentation Download ad755344-b868-4282-9856-a7cc029aef11
ATSAMC21 100-pin Motor Control Plug-In Module (PIM) Information Sheet Download fb1aa5a2-c646-43e4-a544-6f12b07b9469