We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9930DB2

BOOST-BUCK HIGH BRIGHTNESS LED DRIVER DEMOBOARD

Overview

The HV9930DB2 is a LED driver demoboard capable of driving 4 3-watt LEDs in series from an input of 9 - 25V DC. The demoboard uses the HV9930 in a boost-buck topology. The converter has excellent line and load regulation over the entire input and output voltage range. The full load efficiency of the converter is typically greater than 80%. The converter is also protected against open LED and output short circuit conditions.
Please download the user guide for more information.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV9930DB2 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy