PIC32MZ DA CURIOSITY DEVELOPMENT KIT | Microchip Technology

Part Number: EV87D54A

PIC32MZ DA CURIOSITY DEVELOPMENT KIT

Includes the PIC32MZ DA Graphics MCU

  • 200MHz MIPS Core
  • 24-bit Graphics Controller
  • 2D Graphics Processor
  • 32MB DDR2 DRAM

Latest PKoB for faster debugging and programming

  • DGI support

Graphics adaptor

2 x32 header for audio I/O using Microchip audio daughter boards

Ethernet PHY daughter board header

Host mode power jumper

Multiple power source option (via jumper)

  • USB (Primary supply) with USB Micro-B Bemale connector
  • 9V adapter power supply connector footprint
  • External 3.3V / 5V regulated DC power supply connectable directly to the pads
  • Power indicator LED with voltage / GND line access points for debugging
  • Dual Power option with 3.3V and 5V to be supported (5V required for Click Board daughter cards, while PIC32MX will only have 3.3V variant)

4 User Switches

  • One push button switches for user-defined inputs with access points given for debugging
  • 1 Reset Switch

1 RGB LEDs , 3 Regular LED’s

  • User-defined RGB LEDs which may be used for indication purpose

Extremely compact form factor (10cm X 5cm or lesser). The form factor must resemble in shape, color, look and feel of MCU 8/16 Curiosity board

Easy access to MCU I/O – use 100 mill header holes to extract all MCU IO’s with female connectors populated

Updated SNAP Board Programmer Debugger

  • PICkit On Board (no external programmer/debugger needed)
  • USB enabled debugger and programming interface using PIC24FJ256GB106 device, so that no external components are required for development
  • Through holes to support ICSP if customer chooses to use real ICE/ICD tools

Arduino header

Real Time Clock/Calendar 32.768kHz crystal

Provision for two MikroElektronika mikroBUS™ Expansion connectors

  • Footprint for 2 of the mikroBUS™ Click™ board
    • Access points of all Click board pins to be available next to female connectors
    • Unpopulated host connector for over 90 “Click™” compact add-on cards (plug-and-play) : http://www.mikroe.com/click/
  • Three groups of communication pins: SPI, UART and I2C communication with single pins for PWM, Interrupt, Analog input, Reset and Chip Select
  • Dual power design which supports 3.3V and 5V

 

EV87D54A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This low-cost Curiosity Development platform puts the PIC32MZ DA Graphics Microcontroller on a flexible, accessible development platform. The perfect meld of performance and flexibility, The PIC32MZ DA Curiosity Development Board (EV87D54A) includes an integrated graphics adaptor for interfacing the the microcontroller's built-in multi-layer graphics controller and 2d graphics processor. Also included are an integrated programmer and debugger, which requires no additional hardware to get started. Users can expand functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions.

Package Contents

PIC32MZ DA Curiosity Development Board

Graphics Daughter Card

Daughter Card Mounting Screws

Documentation


Software