We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: DT100111

AVR-BLE DEVELOPMENT BOARD


  • ATmega3208 AVR microcontroller
  • RN4870 Bluetooth Low Energy (BLE) Module
  • ATECC608A CryptoAuthentication™ Device
  • BMA253 3 axis Acceleration Sensor
  • SST25PF040CT 4Mb Serial Flash
  • MCP9844 High Accuracy Temperature Sensor
  • mikroBUS™ Header, connect 1700+ add-on boards
  • Two User LEDs
  • User Push Button
  • On-board USB Interface includes:
    • Board Identification in Atmel Studio and Microchip MPLAB X
    • Programming and Debugging
    • Virtual COM port (CDC)
    • Two logic analyzer channels (DGI Debug GPIO)
    • Drag and Drop programming (MSD)
  • Powered via USB or Battery (CR2032)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The AVR-BLE development board makes eXtreme Low Power (XLP) wireless applications development quick and easy.
It combines a powerful AVR ATmega3208 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.

The board USB interface  provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full  programmer and debugger capabilities supported by two award-winning Integrated Development Environments (IDEs) - Atmel Studio and Microchip MPLAB® X IDE - giving you the freedom to innovate with your environment of choice.

Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app  (iOS and Android versions available) to activate the exclusive graphical user interface and interact with all the boards sensors and features.

View AVR-BLE Application Source Code

 

 

 

 

Package Contents

AVR-BLE development board

Documentation


Title
Document Id
AVR-BLE Hardware User Guide PDF | HTML 458b4dc1-acc9-43c9-8c21-18851d1a230c
AVR-BLE Quick Start Guide and Pinout Download e272fd3e-33f2-4ec8-90f2-7c372088b9cb
AVR-BLE Design Documentation Download c809a00d-307b-4f23-b3f8-aba9bd567434
AVR-BLE Altium Project Download bbe0d3e4-3982-4b5f-b61f-bb7c8504658d
AVR-BLE Schematics Download 728b6b99-9b12-4dcd-9dd2-8ea4d67d96ac