The quick start evaluation kit consists of:
1. SAM E70 Xplained Ultra Development Board SAME70-XULT (P/N: DM320113)
2. WiFi Xplained Board extension ATWINC1500-XPRO
3. I/O1 Xplained Pro Extension Kit ATIO1-XPRO
4. The PHY for this board is LAN8720A PHY Daughter Board
(P/N: AC320004-3)
5. Crypto Authentication Starter Kit (AT88CKSCKTSOIC-XPRO)
This bundle provides a means for evaluating & developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.
The Xplained Pro Evaluation Kit is driven by ultra low power SAM E70 MCU with 2MB Flash, 384KB SRAM with 16KB each of I-cache and D-Cache using Cortex M7 core from ARM. It also has built-in security, connectivity features enabling this device to be used in both automotive and industrial segments.The bundled kit with wired and wirelss connectivity options provide a ready to use kit for users developing edge node applications using FreeRTOS and its associated security and connectivity libraries with an easy means to connect to Amazon Web Servers .