SAM9M10-G45-EK | Microchip Technology

Part Number: AT91SAM9M10-G45-EK

SAM9M10-G45-EK


  • Two high speed USB hosts and one high speed USB device port
  • An Ethernet 10/100 interface
  • Two high speed multimedia card interfaces
  • An LCD TFT display (480*RGB*272)
  • A composite video output
  • A camera interface
  • Several communication peripherals - Universal Synchronous/Asynchronous Receiver Transmitter (USART). Serial Synchronous Controller (SSC). Two-Wire Interface (TWI)
  • The external memory block is made of 3 memory types - 1: DDR2-SDRAM. 2: NAND Flash. 3: NOR Flash

Overview


This kit lets designers quickly evaluate and develop code for applications running on the SAM9M10 or the SAM9G45. It is delivered with free packages for Android, Microsoft Windows and Linux to enable rapid application development.

Documentation


Application Notes


Software