We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00678

MCP2221 I2C DEMO BOARD


  • Real-time monitoring and logging of the current and power consumptions of a USB device, using the PAC1710 current, voltage and power sensor
  • Real-time monitoring and logging of the ambient temperature, using the MCP9808 temperature sensor
  • Real-time monitoring and logging of the voltage level recorded by the MCP3221 12-bit analog-to-digital converter 
  • Performing measurements for resistors or capacitors using the MCP2221’s analog-to-digital converter and general purpose input/output pins
  • Configuration and control of up to 8 GPIOs, available from the MCP23008 I/O expander, as well as continuously monitoring the state of the pins (when used as digital inputs)
  • PIC16F1509 configuration to issue multiple warnings, through an RGB LED, when any of the featured readings are outside user-set conditions (such as “measured USB current is above 50 mA”)
  • Storing the above mentioned configuration as well as other, random data in a 24LC128 128-Kbit EEPROM
  • Output voltage level control of the MCP4726 digital-to-analog converter
  • Creating a USB-to-RS232 bridge; alternately, a USB-to-UART bridge connected to the PIC16F1509 microcontroller.

Overview


The MCP2221 I2C Demonstration Board allows the user to communicate through a PC application to I2C slave devices by using the MCP2221 device as USB-to-I2C Master converter (bridge). The board can also work at the same time as a USB-to-RS232 (UART) bridge.

Package Contents
  • 1 x MCP2221 I2C Demo Board
  • 2 x USB-A to USB Mini-B Cable

Documentation


Title
Document Id
MCP2221 Data Sheet Download 6ec0531a-8a52-42eb-a85c-01090d962f11
MCP2221 I2C Demonstration Board Download aa57cc70-cb7f-4712-9876-7e824391f059
MCP2221 I2C Demo Board (ADM00678) BOM Download 77c24b4e-f014-4e02-b61b-4ccdd713a4c4
MCP2221 I2C Demo Board (ADM00678) Gerbers Download 9142a8de-ea26-4ac2-bf14-c7fea63e6629
MCP2221 I2C Demo Board (ADM00678) Layouts Download 704384f1-8656-4e1c-88a2-ecd70085cb66
MCP2221 I2C Demo Board (ADM00678) Schematics Download e6781278-3eba-409d-aa8d-a5038dc12547

Software


Title
Date
MCP2221 I2C Demo Board (ADM00678) GUI Download 08 Mar 2016
MCP2221 I2C Demo Board (ADM00678) Firmware Download 08 Mar 2016