We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC324954

PIC32 AUDIO CODEC DAUGHTER CARD - AK4954


The PIC Audio Codec Daughter Card AC324954 Features Include:

-AK 4954A low power 32-Bit Stereo Codec
- Speaker Amplifier with a wide operating range, 0.9V to 5.5V (Mono Speaker Output via onboard jumper) 
- 3.5 mm Inputs and Outputs: 
        - Microphone Amplifier with Automatic Level Control (Microphone Input) 
        - Line Input
        - Cap-less Headphone Amplifier (Headphone Output)

Overview


The PIC32 Audio Codec Daughter Card: AC324954 is a high-performance 32-bit stereo codec board for selected PIC32 hardware development platforms. This board features the AKM AK4954 stereo codec, which includes a built-in microphone input, headphone amplifier output, and speaker amplifier output as well as EQ functionality. This board has a Headphone Out, Line in input, microphone input, Mono Speaker Output, and an on-board mems microphone. The AC324954 is suitable for adding Audio input and output capabilities to the PIC32 Bluetooth Start Kit (DM320018,) and the PIC32 Bluetooth Audio Development Kit (DV320032.)

- Based on the AKM 4954  32-Bit Audio Codec
- Integrated MEMS Microphone on-board, or external Microphone Input with ALC
- Suitable for a wide range of Audio/Voice Applications
- Integrated Speaker Amplifier Output
- Cap-less Headphone Amplifier

- X32 Connector Format compatible with:
        o PIC32 Bluetooth Start Kit (DM320018) 
        o PIC32 Bluetooth Audio Development Kit (DV320032) 
        o Curiosity PIC32MZEF Development Board (DM320104) 
        o Curiosity PIC32MX470 Development Board (DM320103)

- Supported in MPLAB® Harmony Integrated Software Framework

Documentation


Title
Document Id
PIC32 Audio CODEC Daughter Card AK4954 Design Documentation Download 7730bdf5-73fb-4e12-811f-8f623ed79899
PIC32 Audio Codec Daughter Board AK4954 Information Download 96651157-0175-4e8e-8f3b-38e6903eb26c