QT8 XPLAINED PRO EXTENSION KIT | Microchip Technology

Part Number: AC164161

QT8 XPLAINED PRO EXTENSION KIT


  • Surface Sensor: 5x5 Surface diamond pattern with dedicated driven shield sensor
  • LEDs to indicate position and mode
  • LED Driver: MCP23017

Overview


Microchip QT8 Xplained Pro kit is an extension board that enables easy evaluation of the 2D Touch Surface library. The kit demonstrates water tolerance and noise immunity on a touch pad.

Note:

Please be aware that to adopt the jumper settings on the QT8 component side accordingly to the chosen XPlained Pro MCU board. Factory jumper settings allow usage with all supported boards besides the ATtiny3217-XPRO. To use with ATtiny3217-XPRO please adjust jumper settings according to the QT8 user guide.

Package Contents
  • QT8 Xplained Pro board

Documentation