The MPLAB® XC8 Compiler is a powerful, optimizing compiler that converts your ISO C code into high-assembly-language instructions to use on our 8-bit PIC® and AVR® microcontrollers. This compiler offers many command-line options and language extensions that enable full access to the device's hardware features and peripherals and allow you to fine-tune the generated code for your application.
Whether you are working with a low-cost baseline PIC device or a high-performance PIC-18 or AVR device, the MPLAB XC8 Compiler will help you create a product that will meet your design goals.
Version 3.00 of the MPLAB® XC8 C Compiler for PIC® and AVR® MCUs is a major release of XC8 that improves the efficiency and reliability of your projects.
This release of the compiler includes:
Version 2.49 of the MPLAB XC8 C Functional Safety Compiler for PIC® and AVR® MCUs is a TÜV SÜD-certified functional safety compiler package that supports all our PIC and AVR devices to make your tool qualification effort easier. The package includes all the documentation and reports for a fully qualified development environment for ISO 26262 for any ASIL, IEC 61508 for any SIL, IEC 62304 and IEC 60730-1 functional safety standards. With this latest release, the functional safety compiler package includes all the documentation and reports for a fully qualified development environment for EN 50128
As a functional safety compiler, this compiler requires a functional safety license to operate. Once activated, all optimization levels and compiler features are available. For more information, see the functional safety manual that is provided in the documentation package when you purchase a functional safety license.
Title
|
Version Number
|
Date
|
|
---|---|---|---|
MPLAB XC8 FuSa Compiler (Windows) | 2.49 | 21 Jun 2024 | Download |
MPLAB XC8 FuSa Compiler (OSX) | 2.49 | 21 Jun 2024 | Download |
MPLAB XC8 FuSa Compiler (Linux) | 2.49 | 21 Jun 2024 | Download |
MPLAB XC8 FuSa ReadMe for PIC | 2.49 | 21 Jun 2024 | Download |
MPLAB XC8 FuSa ReadMe for AVR | 2.49 | 21 Jun 2024 | Download |