Videos | MIC842 | Microchip Technology

MIC842

Status: In Production
Windowed Comparator with 1.25V Reference

Overview

  • Channels:1
  • Iq Max (uA):3
  • Iq Typical (µA):1.5
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):1.5
  • Output Logic:Push Pull/Open Drain
  • Propagation Delay (Typical) ns (nanosecond):12000
  • Vos Max µV (microvolt):na
Read more
  • 1.5V to 5.5V operating range
  • 1.5µA typical supply current
  • ±1.25% voltage threshold accuracy
  • 10nA maximum input leakage current over temperature
  • 10µs propagation delay
  • Externally adjustable hysteresis (MIC841)
  • Internal 20mV hysteresis (MIC842)
  • Output options
  • Push-pull, active high
  • Push-pull, active low
  • Open drain, active low
  • Open drain output can be pulled to 6V regardless of VDD
  • Immune to brief input transients
  • Teeny™ 5-pin SC-70 package
  • 6-pin 1.6mm x 1.6mm TDFN (MIC841)
  • 4-pin 1.2mm x 1.6mm TDFN (MIC842)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mic842
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase