KSZ8863 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

Alternate products
Compare Products (2)
  • Copper Support:10/100 (2)
  • Port Speed:10/100Mbps
  • Fiber Support:100FX (1)
  • Flow Control:Yes
  • IEEE 1588:No
  • IPV6:Yes
  • InterfaceUpStream:MII/RMII
  • InternalLDO:Yes
  • LinkMDCableDiag:Yes
  • Managed:Yes
  • OpVoltage:3.3
  • Rapid Spanning Tree Protocol:Yes
  • Rate Limiting:Yes
  • Static MAC Address:Yes
  • Supply Voltages:3.3
  • Temperature Range Max:85
  • Temperature Range Min:-40
  • Digital I/O Voltage:1.8/2.5/3.3
  • WakeonLAN:No
Read more
  • Advanced Switch Features
  • Comprehensive Configuration Register Access
  • QoS/CoS Packet Prioritization Support
  • Proven Integrated 3-Port 10/100 Ethernet Switch
  • Switch Monitoring Features
  • Low Power Dissipation
  • Industrial Temperature Range: –40°C to +85°C
  • Available in 48-Pin LQFP, Lead-free package
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    ksz8863
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase