dsPIC33FJ64GS610 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):50
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:4
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:100
  • Low Power:No
  • Number of Comparators:4
  • ADC Modules:2
  • ADC Channels:24
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):4000
  • Number of DACs:4
  • DAC outputs:1
  • Max DAC Resolution (bits):10
  • Hardware RTCC:No
  • Motor Control PWM Channels:18
  • SMPS PWM Channels:18
  • Number of PWM Time Bases:3
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:1
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):2
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
    Operating Conditions
  • 3.0V to 3.6V, -40ºC to +85ºC, DC to 50 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    Core: 16-Bit dsPIC33F
  • Code-Efficient (C and Assembly) Architecture
  • Two 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle Mixed-Sign MUL plus Hardware Divide
  • 32-Bit Multiply Support
    Clock Management
  • ±1% Internal Oscillator
  • Programmable PLLs and Oscillator Clock Sources
  • Fail-Safe Clock Monitor (FSCM)
  • Independent Watchdog Timer (WDT)
  • Fast Wake-up and Start-up
    Power Management
  • Low-Power Management modes (Sleep, Idle, Doze)
  • Integrated Power-on Reset and Brown-out Reset
  • 1.7 mA/MHz Dynamic Current (typical)
  • 50 µA IPD Current (typical)
    High-Speed PWM
  • Up to 9 PWM Pairs with Independent Timing
  • Dead Time for Rising and Falling Edges
  • 1.04 ns PWM Resolution
  • PWM Support for: DC/DC, AC/DC, Inverters, PFC, Lighting, BLDC, PMSM, ACIM, SRM
  • Programmable Fault Inputs
  • Flexible Trigger Configurations for ADC Conversions
    Advanced Analog Features
  • High-Speed ADC module: 10-bit resolution with up to two Successive Approximation Register (SAR) converters (up to 4 Msps)
  • Up to 24 input channels grouped into 12 conversion pairs plus two voltage reference monitoring inputs
  • Dedicated result buffer for each analog channel
  • Flexible and Independent ADC Trigger Sources
  • Up to 4 High-Speed Comparators with Direct Connection to the PWM module
  • 10-bit Digital-to-Analog Converter (DAC) for each comparator
  • DAC reference output
  • Programmable references with 1024 voltage points
    Timers/Output Compare/Input Capture
  • Six General Purpose Timers: Five 16-bit and up to two 32-bit timers/counters
  • Four Output Compare (OC) modules Configurable as Timers/Counters
  • Quadrature Encoder Interface (QEI) module Configurable as Timer/Counter
  • Four Input Capture (IC) modules
    Communication Interfaces
  • Two UART modules (12.5 Mbps): With support for LIN/J2602 2.0 protocols and IrDA®
  • Two 4-Wire SPI modules (15 Mbps)
  • ECAN™ module (1 Mbaud) with ECAN 2.0B Support
  • Two I2C™ modules (up to 1 Mbaud) with SMBus Support
    Direct Memory Access (DMA)
  • 4-Channel DMA with User-Selectable Priority Arbitration
  • UART, SPI, ECAN, IC, OC and Timers
    Input/Output
  • Sink/Source 18 mA on 18 Pins, 10 mA on 1 Pin or 6 mA on 66 Pins
  • 5V Tolerant Pins
  • Selectable Open-Drain and Pull-ups
  • 29 External Interrupts
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsPIC33FJ64GS610
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase