dsPIC33FJ128MC204 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

Alternate products
Compare Products (3)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):128
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:8
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):150
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:44
  • Low Power:No
  • Number of Comparators:2
  • ADC Modules:1
  • ADC Channels:9
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:1
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:No
  • Motor Control PWM Channels:8
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):2
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    Operating Conditions:
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    High-Performance DSC CPU:
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path
  • 24-bit wide instructions
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • 83 base instructions: mostly 1 word/1 cycle
  • Two 40-bit accumulators with rounding and saturation options
  • Flexible and powerful addressing modes: Indirect, Modulo and Bit-Reversed Software stack
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Single-cycle multiply and accumulate: Accumulator write back for DSP operations and Dual data fetch
  • Up to ±16-bit shifts for up to 40-bit data
    On-Chip Flash and SRAM:
  • Flash program memory
  • Data SRAM
  • Boot, Secure, and General Security for program Flash
    Direct Memory Access (DMA):
  • 8-channel hardware DMA
  • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA
  • Allows data transfer between RAM and a peripheral while CPU is executing code (no cycle stealing)
  • Most peripherals support DMA
    Timers/Capture/Compare/PWM:
  • Timer/Counters, up to five 16-bit timers: Can pair up to make two 32-bit timers
  • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator and Programmable prescaler
  • Input Capture (up to four channels): Capture on up, down or both edges
  • 16-bit capture input functions and 4-deep FIFO on each capture
  • Output Compare (up to four channels): Single or Dual 16-bit Compare mode and 16-bit Glitchless PWM mode
  • Hardware Real-Time Clock/Calendar (RTCC): Provides clock, calendar, and alarm functions
    Interrupt Controller:
  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 53 available interrupt sources
  • Up to three external interrupts
  • Seven programmable priority levels
  • Five processor exceptions
    Digital I/O:
  • Peripheral pin Select functionality
  • Up to 35 programmable digital I/O pins
  • Wake-up/Interrupt-on-Change for up to 21 pins
  • Output pins can drive from 3.0V to 3.6V
  • Up to 5V output with open drain configuration
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pins
    System Management:
  • Flexible clock options: External, crystal, resonator, internal RC, Fully integrated Phase-Locked Loop (PLL) and Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sources
    Power Management:
  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep, and Doze modes with fast wake-up
    Analog-to-Digital Converters (ADCs):
  • 10-bit ADC, 1.1 Msps or 12-bit, 500 Ksps conversion: two and four simultaneous samples
  • Up to nine input channels with auto-scanning
  • Conversion start can be manual or synchronized with one of four trigger sources and possible in Sleep mode
  • ±2 LSb max integral nonlinearity and ±1 LSb max differential nonlinearity
    Comparator Module:
  • Two analog comparators with programmable input/output configuration
    CMOS Flash Technology:
  • Low-power, high-speed Flash technology
  • Fully static design
  • 3.3V (±10%) operating voltage
  • Industrial and Extended temperature
  • Low power consumption
    Motor Control Peripherals:
  • 6-channel 16-bit Motor Control PWM: three duty cycle generators
  • Independent or complementary mode and programmable dead time and output polarity
  • Edge-aligned or center-aligned, manual output override control, and one Fault input
  • Trigger for ADC conversions
  • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
  • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • 2-channel 16-bit Motor Control PWM
  • One duty cycle generator, Independent or Complementary mode and programmable dead time and output polarity
  • Edge-aligned or center-aligned, manual output override control and one fault input
  • Trigger for ADC conversions
  • PWM frequency for 16-bit resolution (@ 40 MIPS) = 1220 Hz for Edge-Aligned mode, 610 Hz for Center-Aligned mode
  • PWM frequency for 11-bit resolution (@ 40 MIPS) = 39.1 kHz for Edge-Aligned mode, 19.55 kHz for Center-Aligned mode
  • 2-Quadrature Encoder Interface modules
  • Phase A, Phase B, and index pulse input and 16-bit up/down position counter
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsPIC33FJ128MC204
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase