dsPIC30F6013 | Microchip Technology

Overview

Alternate products
Compare Products (4)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):30
  • Program Memory Size (KB):132
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):2.5
  • Operation Voltage Max.(V):5.5
  • Pin Count:80
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:1
  • ADC Channels:16
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):200
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:1
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:2
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
  • Low voltage options: VDD Range: 2.5 - 5.5V
dsPIC30F General Purpose 16-bit Digital Signal Controller
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsPIC30F6013
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase